ZED Mini Stereo Camera

$399.00

In stock. Ships in 2-3 days.
The ZED Mini is the new generation of depth and motion sensing camera. Optimized for mixed-reality and robotics, the ZED Mini is small and lightweight, features visual-inertial technology for improved motion tracking, new Ultra depth sensing mode and modular design for simpler integration.
Includes:
  • ZED Mini
  • 1.5m USB Type-C to Type-A cable
  • 4m USB Type-C to Type-A cable
  • VR mount
Features:
  • Built-in 6DoF IMU for accurate motion tracking.
  • HD depth sensing with new Ultra mode.
  • Small form factor with 6.5cm eye separation.
  • Aluminium frame for improved robustness and integration.
  • USB Type-C for high-speed data transfer and improved reliability.
  • ZED API for application development.
System Requirements for SDK:
  • Dual-core 2.3GHz or faster processor
  • 4 GB RAM or more
  • USB 3.0
System Requirements for AR:
  • Quad-core 3.0GHz or faster processor
  • 8 GB RAM or more
  • NVIDIA GTX 1070 or higher
  • Windows 7, 8, 10, Linux
  • USB 3.0