ZED Box Xavier NX 8GB
ZED Box Xavier NX 8GB
Regular price
$2,078.40
Regular price
Sale price
$2,078.40
Unit price
per
The Stereolabs ZED Box is an industrial AI gateway offering powerful edge computing capabilities for autonomous robotics and spatial analytics. Specifically designed to use with the ZED 2 and ZED 2i cameras, it is powered by an NVIDIA® Jetson™ embedded GPU, enabling deployment of state-of-the-art AI and 3D vision solutions.
Processor Specifications
- NVIDIA® Jetson™ Xavier NX
- GPU: 384-Core NVIDIA® Volta™ with 48 Tensor Cores
- CPU : 6-Core NVIDIA® Carmel ARM v8.2 64 bit (6MB L2 + 4MB L3)
- DL accelerator: 2xNVDLA
- Memory : 8GB LPDDR4x 59.7 GB/s
General Specifications
- Power: PoE+(30W) or DC-IN 5A 12-19V
- Aluminium case passively cooled
-
Dimensions: 109 x 92 x 52 mm (LxWxH) / 4.3 x 3.6 x 2.0 inches
Mounting options: 84x45mm mounting holes, wall (brackets provided) and DIN-rail mounting - Weight: 1 kg (2.20lb)
Storage Options
- eMMC 16GB
- NVMe SSD 256GB or 1TB
What's In the Box
What's In the Box
Availability and Shipping
Availability and Shipping
Limited Stock. Ships in 7-10 days.
-
Worldwide shipping
Carefully delivered within 1-3 days almost anywhere in the world.
-
30-day return policy
Worry-free trial with fast and easy returns within 30 days.
-
We would love to help you
Please send us an email at support@stereolabs.com.