{"product_id":"zed-box-2-max-t4000","title":"ZED Box 2 Max - T4000","description":"\u003cul\u003e\n\u003cli\u003e\n\u003cb\u003e8× GMSL2 camera inputs\u003c\/b\u003e. Hardware-synchronized ZED X stereo or mono cameras for low-latency 360° perception.\u003c\/li\u003e\n\u003cli class=\"p1\"\u003e\n\u003cb\u003eUp to 1,200 TFLOPS (FP4). 64 GB memory\u003c\/b\u003e. Powered by NVIDIA Jetson T4000 to run VLA models, generative AI and sensor fusion at the edge.\u003c\/li\u003e\n\u003cli class=\"p1\"\u003e\n\u003cb\u003eIntegrated vision platform\u003c\/b\u003e. Cameras, compute and drivers validated together, with driver maintenance across supported JetPack releases.\u003c\/li\u003e\n\u003cli class=\"p1\"\u003e\n\u003cb\u003eHigh-bandwidth networking\u003c\/b\u003e. A QSFP port (3x 10 GbE) and 2x Gigabit Ethernet for lidars and Holoscan.\u003c\/li\u003e\n\u003cli class=\"p1\"\u003e\n\u003cb\u003eExpandable storage and I\/O.\u003c\/b\u003e GPIO, 2x USB, HDMI, dual NVMe SSD slots for long data-collection runs, and GNSS Dual RTK. An optional 4x PoE+ for lidars and cameras.\u003c\/li\u003e\n\u003cli class=\"p1\"\u003e\n\u003cb\u003eHardened for mobile robotics.\u003c\/b\u003e 9–36 V DC input, with transient, reverse-polarity and ESD protection.\u003c\/li\u003e\n\u003cli class=\"p1\"\u003e\n\u003cb\u003eRobotics software out of the box. \u003c\/b\u003eZED SDK pre-installed, with ROS 2 and Isaac ROS support.\u003c\/li\u003e\n\u003cli class=\"p1\"\u003e\n\u003cb\u003eBuilt for: \u003c\/b\u003eAMRs, robotic manipulators, humanoids, autonomous machines and smart infrastructure running physical AI and data collection.\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cmeta charset=\"utf-8\"\u003e\u003cmeta charset=\"utf-8\"\u003e\u003ci\u003e*Camera configurations depend on resolution, frame rate and capture bandwidth. See documentation.\u003cbr\u003e\u003cmeta charset=\"utf-8\"\u003e**The 4G\/5G module, SMA connectors and antennas are not included. Installation requires opening the enclosure and is at the customer’s discretion.\u003cbr\u003e\u003c\/i\u003e\u003ci\u003e\u003c\/i\u003e\u003c\/p\u003e","brand":"Stereolabs","offers":[{"title":"256GB \/ No PoE+ \/ No GNSS","offer_id":47687324598428,"sku":"ZBX-710110","price":8698.55,"currency_code":"CAD","in_stock":true},{"title":"256GB \/ No PoE+ \/ With GNSS","offer_id":47687324500124,"sku":"ZBX-711110","price":9423.55,"currency_code":"CAD","in_stock":true},{"title":"256GB \/ With PoE+ \/ No GNSS","offer_id":47736785272988,"sku":"ZBX-710111","price":9133.55,"currency_code":"CAD","in_stock":true},{"title":"256GB \/ With PoE+ \/ With GNSS","offer_id":47736785174684,"sku":"ZBX-711111","price":9858.55,"currency_code":"CAD","in_stock":true},{"title":"1TB \/ No PoE+ \/ No GNSS","offer_id":47687324631196,"sku":"ZBX-710120","price":9568.55,"currency_code":"CAD","in_stock":true},{"title":"1TB \/ No PoE+ \/ With GNSS","offer_id":47687324532892,"sku":"ZBX-711120","price":10293.55,"currency_code":"CAD","in_stock":true},{"title":"1TB \/ With PoE+ \/ No GNSS","offer_id":47736785305756,"sku":"ZBX-710121","price":10003.55,"currency_code":"CAD","in_stock":true},{"title":"1TB \/ With PoE+ \/ With GNSS","offer_id":47736785207452,"sku":"ZBX-711121","price":10728.55,"currency_code":"CAD","in_stock":true},{"title":"2TB \/ No PoE+ \/ No GNSS","offer_id":47687324663964,"sku":"ZBX-710130","price":10090.55,"currency_code":"CAD","in_stock":true},{"title":"2TB \/ No PoE+ \/ With GNSS","offer_id":47687324565660,"sku":"ZBX-711130","price":10815.55,"currency_code":"CAD","in_stock":true},{"title":"2TB \/ With PoE+ \/ No GNSS","offer_id":47736785338524,"sku":"ZBX-710131","price":10525.55,"currency_code":"CAD","in_stock":true},{"title":"2TB \/ With PoE+ \/ With GNSS","offer_id":47736785240220,"sku":"ZBX-711131","price":11250.55,"currency_code":"CAD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0699\/6927\/files\/Front_43f4e2c0-5a82-4bc1-aee2-e4c9bc1d7a34.jpg?v=1792517545","url":"https:\/\/store.stereolabs.com\/en-ca\/products\/zed-box-2-max-t4000","provider":"Stereolabs Store","version":"1.0","type":"link"}