{"product_id":"zed-box-2-thor-t5000","title":"ZED Box 2 Thor - T5000","description":"\u003cul\u003e\n\u003cli\u003e\n\u003cb style=\"font-family: -apple-system, BlinkMacSystemFont, 'San Francisco', 'Segoe UI', Roboto, 'Helvetica Neue', sans-serif; font-size: 0.875rem;\"\u003e8× GMSL2 camera inputs\u003c\/b\u003e\u003cspan style=\"font-family: -apple-system, BlinkMacSystemFont, 'San Francisco', 'Segoe UI', Roboto, 'Helvetica Neue', sans-serif; font-size: 0.875rem;\"\u003e. Hardware-synchronized ZED X stereo or mono cameras* for low-latency 360° perception.\u003c\/span\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cb\u003eUp to 2,070 FP4 TFLOPS. 128 GB memory\u003c\/b\u003e. Powered by NVIDIA Jetson T5000 to run the highest performance VLA models, generative AI and sensor fusion at the edge.\u003c\/li\u003e\n\u003cli\u003e\n\u003cb\u003eIntegrated vision platform\u003c\/b\u003e. Cameras, compute and drivers validated together, with driver maintenance across supported JetPack releases.\u003c\/li\u003e\n\u003cli\u003e\n\u003cb\u003eHigh-bandwidth networking\u003c\/b\u003e. A QSFP port (4x 10 GbE) and 2x Gigabit Ethernet for lidars and Holoscan.\u003c\/li\u003e\n\u003cli\u003e\n\u003cb\u003eExpandable storage and I\/O.\u003c\/b\u003e 4x CAN, GPIO, 2x USB, HDMI, dual NVMe SSD slots for long data-collection runs, and GNSS Dual RTK. An optional 4x PoE+ for lidars and cameras.\u003c\/li\u003e\n\u003cli\u003e\n\u003cb\u003eHardened for mobile robotics.\u003c\/b\u003e 9 –36 V DC input, with transient, reverse-polarity and ESD protection.\u003c\/li\u003e\n\u003cli\u003e\n\u003cb\u003eRobotics software out of the box. \u003c\/b\u003eZED SDK pre-installed, with ROS 2 and Isaac ROS support.\u003c\/li\u003e\n\u003cli\u003e\n\u003cb\u003eBuilt for: \u003c\/b\u003eAMRs, robotic manipulators, humanoids, autonomous machines and smart infrastructure running physical AI and data collection.\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cmeta charset=\"utf-8\"\u003e\u003cem\u003e*\u003cmeta charset=\"utf-8\"\u003e \u003ci\u003eCamera configurations depend on resolution, frame rate and capture bandwidth. See documentation.\u003cbr\u003e\u003cmeta charset=\"utf-8\"\u003e**The 4G\/5G module, SMA connectors and antennas are not included. Installation requires opening the enclosure and is at the customer’s discretion.\u003cbr\u003e\u003c\/i\u003e\u003c\/em\u003e\u003c\/p\u003e","brand":"Stereolabs","offers":[{"title":"256GB \/ No PoE+ \/ No GNSS","offer_id":47855216754844,"sku":"ZBX-720110","price":11598.55,"currency_code":"CAD","in_stock":true},{"title":"256GB \/ No PoE+ \/ With GNSS","offer_id":47855216787612,"sku":"ZBX-721110","price":12323.55,"currency_code":"CAD","in_stock":true},{"title":"256GB \/ With PoE+ \/ No GNSS","offer_id":47855216820380,"sku":"ZBX-720111","price":12033.55,"currency_code":"CAD","in_stock":true},{"title":"256GB \/ With PoE+ \/ With GNSS","offer_id":47855216853148,"sku":"ZBX-721111","price":12758.55,"currency_code":"CAD","in_stock":true},{"title":"1TB \/ No PoE+ \/ No GNSS","offer_id":47855216885916,"sku":"ZBX-720120","price":12468.55,"currency_code":"CAD","in_stock":true},{"title":"1TB \/ No PoE+ \/ With GNSS","offer_id":47855216918684,"sku":"ZBX-721120","price":13193.55,"currency_code":"CAD","in_stock":true},{"title":"1TB \/ With PoE+ \/ No GNSS","offer_id":47855216951452,"sku":"ZBX-720121","price":12903.55,"currency_code":"CAD","in_stock":true},{"title":"1TB \/ With PoE+ \/ With GNSS","offer_id":47855216984220,"sku":"ZBX-721121","price":13628.55,"currency_code":"CAD","in_stock":true},{"title":"2TB \/ No PoE+ \/ No GNSS","offer_id":47855217016988,"sku":"ZBX-720130","price":12990.55,"currency_code":"CAD","in_stock":true},{"title":"2TB \/ No PoE+ \/ With GNSS","offer_id":47855217049756,"sku":"ZBX-721130","price":13715.55,"currency_code":"CAD","in_stock":true},{"title":"2TB \/ With PoE+ \/ No GNSS","offer_id":47855217082524,"sku":"ZBX-720131","price":13425.55,"currency_code":"CAD","in_stock":true},{"title":"2TB \/ With PoE+ \/ With GNSS","offer_id":47855217115292,"sku":"ZBX-721131","price":14150.55,"currency_code":"CAD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0699\/6927\/files\/Front_b913b952-0e1c-4fa7-80ff-a1ff1ec13cd1.jpg?v=1792517649","url":"https:\/\/store.stereolabs.com\/en-ca\/products\/zed-box-2-thor-t5000","provider":"Stereolabs Store","version":"1.0","type":"link"}