{"product_id":"zed-box-nvidia-jetson-orin-nx-16gb","title":"ZED Box Orin NX 16GB [Archived]","description":"\u003cp\u003e\u003cspan\u003eThe ZED Box is a powerful AI computer offering spatial computing capabilities for autonomous robotics and smart video analytics. \u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003eThe ZED Box Orin™ 16GB series can optionally include a quad-port GMSL2 interface to connect up to two ZED X cameras or two single ZED X One GMSL2 cameras.\u003c\/p\u003e\n\u003cp\u003e\u003cstrong\u003eGeneral Specifications\u003c\/strong\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan\u003eNVIDIA® Jetson™ Orin NX 16GB module\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\n\u003cspan\u003eSupplied with Jetpack 6.0\u003c\/span\u003e\u003cspan\u003e\u003c\/span\u003e\n\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eAI Performance: 100 TOPS\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003eAluminium case passively cooled\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eWiFi 6 connectivity\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003ePower: PoE+ (25W) or DC-IN 5A 12-19V\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003eMounting options: 92x45mm mounting holes, wall (brackets provided), DIN-rail mounting\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eWeight: 0.7 kg (1.5lb)\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eDimensions: 118 x 92 x 71 mm (LxWxH) \/ 4.6 x 3.6 x 2.7 inches\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cstrong\u003eStorage Options\u003c\/strong\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan\u003eSSD 256GB, 1TB or 2TB\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cstrong\u003eGMSL2 Option\u003c\/strong\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eQ\u003cspan\u003euad-port GMSL2 interface\u003c\/span\u003e for 2x stereo cameras or 2x mono cameras or [1x stereo + 1x mono] (1-to-4 GMSL2 cable included)\u003c\/li\u003e\n\u003cli\u003eView \u003ca href=\"https:\/\/support.stereolabs.com\/hc\/en-us\/articles\/27132108097687-What-type-of-GMSL2-cable-should-I-use-with-my-ZED-X-camera\" title=\"Cable Guide\" rel=\"noopener\" target=\"_blank\"\u003eCable Guide\u003c\/a\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cstrong\u003eGPS Option\u003c\/strong\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan\u003eGPS RTK U-blox ZED-F9P\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eSupports GPS, GLONASS, Galileo, and BeiDou\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Stereolabs","offers":[{"title":"No GMSL2 \/ 256GB \/ No GPS","offer_id":42408361132188,"sku":"ZBX-321110","price":1299.0,"currency_code":"USD","in_stock":true},{"title":"No GMSL2 \/ 256GB \/ With GPS","offer_id":42409422225564,"sku":"ZBX-321410","price":1599.0,"currency_code":"USD","in_stock":true},{"title":"No GMSL2 \/ 1TB \/ No GPS","offer_id":42408361164956,"sku":"ZBX-321120","price":1449.0,"currency_code":"USD","in_stock":true},{"title":"No GMSL2 \/ 1TB \/ With GPS","offer_id":42409422258332,"sku":"ZBX-321420","price":1749.0,"currency_code":"USD","in_stock":true},{"title":"No GMSL2 \/ 2TB \/ No GPS","offer_id":42745853804700,"sku":"ZBX-321130","price":1649.0,"currency_code":"USD","in_stock":true},{"title":"No GMSL2 \/ 2TB \/ With GPS","offer_id":42745853837468,"sku":"ZBX-321430","price":1949.0,"currency_code":"USD","in_stock":true},{"title":"With GMSL2 \/ 256GB \/ No GPS","offer_id":42409422291100,"sku":"ZBX-322110","price":1699.0,"currency_code":"USD","in_stock":true},{"title":"With GMSL2 \/ 256GB \/ With GPS","offer_id":42409422323868,"sku":"ZBX-322410","price":1999.0,"currency_code":"USD","in_stock":true},{"title":"With GMSL2 \/ 1TB \/ No GPS","offer_id":42409422356636,"sku":"ZBX-322120","price":1849.0,"currency_code":"USD","in_stock":true},{"title":"With GMSL2 \/ 1TB \/ With GPS","offer_id":42409422389404,"sku":"ZBX-322420","price":2149.0,"currency_code":"USD","in_stock":true},{"title":"With GMSL2 \/ 2TB \/ No GPS","offer_id":42745853968540,"sku":"ZBX-322130","price":2049.0,"currency_code":"USD","in_stock":true},{"title":"With GMSL2 \/ 2TB \/ With GPS","offer_id":42745854001308,"sku":"ZBX-322430","price":2349.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0699\/6927\/files\/ZEDBoxOrinNX_GMSL_NoGPS_NvidiaElitePartner_3cbe60c0-30c9-4463-b856-122c2d641007.jpg?v=1739800022","url":"https:\/\/store.stereolabs.com\/en-cn\/products\/zed-box-nvidia-jetson-orin-nx-16gb","provider":"Stereolabs Store","version":"1.0","type":"link"}