Skip to product information
1 of 7

ZED 2i Stereo Camera - Without IR Filter

Regular price $549
Regular price Sale price $549
Sale Sold out
Polarizer
Lens Focal Length
Additional Cable (1m USB Type-C cable included )
Ships in 3-4 weeks. 

Designed for challenging environments
IP66-rated Stereo Camera
USB Type-C connector 

Features:
  • Neural Depth Sensing
  • Spatial Object Detection
  • Built-in Next-Gen IMU, Gyro, Barometer & Magnetometer
  • 120° Wide-Angle FOV
  • All-Aluminium Frame with Thermal Control 
  • Cable: 1m USB Type-C Cable Included (Optional : 0.3m, 3m, 5m, 10m cables also available)

What is included

The ZED 2i comes with a 1.5m Dual Screw USB 3.0 Type-C cable

Availability and Shipping

In Stock.

  • Worldwide shipping

    Carefully delivered within 1-3 days anywhere in the world.

  • 30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

  • We would love to help you

    Please send us an email at support@stereolabs.com.