ZED Box Orin NX 16GB
ZED Box Orin NX 16GB
Regular price
$1,299.00
Regular price
Sale price
$1,299.00
Unit price
per
Order now. Ships in 5-7 days.
The ZED Box is a powerful AI computer offering spatial computing capabilities for autonomous robotics and smart video analytics.
The ZED Box Orin™ 16GB series can optionally include a quad-port GMSL2 interface to connect up to two ZED X cameras or four single GMSL2 cameras.
General Specifications
- NVIDIA® Jetson™ Orin NX 16GB module
- AI Performance: 100 TOPS
- Aluminium case passively cooled
- WiFi 6 connectivity
- Power: PoE+ (25W) or DC-IN 5A 12-19V
- Mounting options: 92x45mm mounting holes, wall (brackets provided), DIN-rail mounting
- Weight: 0.7 kg (1.5lb)
- Dimensions: 118 x 92 x 71 mm (LxWxH) / 4.6 x 3.6 x 2.7 inches
Storage Options
- SSD 256GB, 1TB or 2TB
GMSL2 Option
- Quad-port GMSL2 interface for 2x stereo cameras or 4x mono cameras (1 to 4 GMSL2 cable included)
GPS Option
- GPS RTK U-blox ZED-F9P
- Supports GPS, GLONASS, Galileo, and BeiDou
- (option) U-blox GNSS Multiband antenna: ANN-MB-00 model
What's In the Box
What's In the Box
Availability and Shipping
Availability and Shipping
Ships in 1 week.
Cables
-
GMSL2 Fakra Cable F-F
Regular price From $19.00Regular priceUnit price per -
GMSL2 Fakra Extension Cable M-F
Regular price From $29.00Regular priceUnit price per
-
Worldwide shipping
Carefully delivered within 1-3 days almost anywhere in the world.
-
30-day return policy
Worry-free trial with fast and easy returns within 30 days.
-
We would love to help you
Please send us an email at support@stereolabs.com.