ZED 2 USB 3.0 Active Extension Cable
Couldn't load pickup availability
In stock.
For many applications, longer distance between ZED 2 cameras and the host computer are needed. This USB 3.0 Active Extension cable allows you to extend your ZED camera range by up to 10m (32.8ft) without any external power supply.
- Compatible with ZED 1 and ZED 2 cameras
- Bus powered, no external power source needed
- 5m (16.4 ft) or 10m (32.8ft) length
- Reinforced shielding, jacketed in black UV resistant TPE*.
PHYSICAL
|
5 m (16.4 ft) /10 m (32.8 ft)
|
POWERPower Source
|
Bus powered
|
GENERALWeight
|
500 g (1.1 lbs) / 1kg (2.2 lbs)
|
*Flame retardant, oil resistance, cold resistance, and anti-aging properties. Its performance is ten times that of PVC. TPE products have a service life of more than 10 years, and they have a constant temperature of -40 degrees Celsius and are resistant to cold.
What is included
What is included
1 cable unit
Availability and Shipping
Availability and Shipping
In stock

-
Worldwide shipping
Carefully delivered within 1-3 days anywhere in the world.
-
30-day return policy
Worry-free trial with fast and easy returns within 30 days.
-
We would love to help you
Please send us an email at support@stereolabs.com.