ZED Box NVIDIA® Jetson™ TX2-NX
Couldn't load pickup availability
In stock.
The Stereolabs ZED Box is an industrial AI gateway offering powerful edge computing capabilities for autonomous robotics and spatial analytics. Specifically designed to use with the ZED-2 and ZED-2i cameras, it is powered by an NVIDIA® Jetson™ embedded GPU, enabling deployment of state-of-the art AI and 3D vision solutions.
General Specifications for TX2-NX option:
- NVIDIA® Jetson™ TX2-NX
- GPU: 256-Core NVIDIA® Pascal™
- CPU : Dual-Core NVIDIA Denver 2 64-Bit and Quad-Core ARM Cortex-A57 MPCore
- Memory : 4GB LPDDR4 - 51.2 DB/s
- Storage : eMMC 16GB / SSD 256GB M.2 NVMe
- Power : PoE+ (30W) or DC-IN 5A 12-48V
- NVIDIA® Jetson™ Power mode: 7.5W | 15W
- Aluminum case passively cooled
- Dimensions: 109 x 92 x 52 mm (LxWxH) / 4.3 x 3.6 x 2.0 inches
- Mounting options: 84x45mm mounting holes, wall (brackets provided) and DIN-rail mounting
- Weight: 1 kg (2.20lb)
What is included
What is included
The ZED Box comes with a power supply, mounting brackets, and a mini-USB to USB cable.
Availability and Shipping
Availability and Shipping
In stock




-
Worldwide shipping
Carefully delivered within 1-3 days anywhere in the world.
-
30-day return policy
Worry-free trial with fast and easy returns within 30 days.
-
We would love to help you
Please send us an email at support@stereolabs.com.