ZED Box NVIDIA® Jetson Xavier™ NX 8GB
Couldn't load pickup availability
In stock.
The Stereolabs ZED Box is an industrial AI gateway offering powerful edge computing capabilities for autonomous robotics and spatial analytics. Specifically designed to use with the ZED-2 and ZED-2i cameras, it is powered by an NVIDIA® Jetson™ embedded GPU, enabling deployment of state-of-the art AI and 3D vision solutions.
General Specifications
- Power: PoE+(30W) or DC-IN 5A 12-19V
- NVIDIA® Jetson™ Power mode: 10W | 15W
- Aluminium case passively cooled
- Dimensions: 109 x 92 x 52 mm (LxWxH) / 4.3 x 3.6 x 2.0 inches
- Mounting options: 84x45mm mounting holes, wall (brackets provided) and DIN-rail mounting
- Weight: 1 kg (2.20lb)
NVIDIA® Jetson Xavier™ NX 8GB Specifications
- NVIDIA® Jetson™ Xavier NX
- GPU: 384-Core NVIDIA® Volta™ with 48 Tensor Cores
- CPU : 6-Core NVIDIA® Carmel ARM v8.2 64 bit (6MB L2 + 4MB L3)
- DL accelerator: 2xNVDLA
- Memory : 8GB LPDDR4x 59.7 GB/s
Storage Options
- eMMC 16GB
- SSD 256GB or 1TB
What is included
What is included
The ZED Box comes with a power supply, mounting brackets, and a mini-USB to USB cable.
Availability and Shipping
Availability and Shipping
In stock




-
Worldwide shipping
Carefully delivered within 1-3 days anywhere in the world.
-
30-day return policy
Worry-free trial with fast and easy returns within 30 days.
-
We would love to help you
Please send us an email at support@stereolabs.com.