Skip to product information
1 of 14

ZED X One

ZED X One

Regular price $399.00
Regular price Sale price $399.00
Sale Sold out
Image Sensor
Field of view

Ships in 5-7 days

The ZED X One is the ideal choice for multi-camera surround vision or for flexible integration and customization of stereo systems across agriculture, logistics and construction.

Product Features
  • Sensor option: 2.3MP Global shutter with resolution up to 1200p 60fps.
  • Sensor option: 8MP Sony STARVIS 2 with resolution up to 4K@15.
  • High-performance integrated IMU.
  • Multi-camera hardware synchronization and trigger through GMSL2.
  • Secure GMSL2 connection (1.5m cable included) with power.
  • Field of view option: Global Shutter - Wide 120.8°(D) x 110°(H) x 79.6°(V) or Narrow 120.8°(D) x 110°(H) x 79.6°(V)
  • Field of view option: 4K HDR - Wide 118.8°(D) x 109.9°(H) x 71.8°(V)
  • Multiple S-mount lens options.
  • Compatible with ZED SDK.
Applications
  • Surround vision
  • Teleoperation
  • Long-range 3D perception
  • Smart Analytics
Additional cables available

Resources

What's In the Box

• 1x ZED X One
• 1x GMSL2 1.5m F-F cable
• Adapter plate + Screws

Availability and Shipping

Ships in 5-7 days

View full details

Cables

  • Worldwide shipping

    Carefully delivered within 1-3 days almost anywhere in the world.

  • 30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

  • We would love to help you

    Please send us an email at support@stereolabs.com.